Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Item-No.
744-303
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 "e" mm²
Cross section
20 - 16 "sol" AWG
Strip length
8 - 9 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
2 A
Pin Spacing
3.50 mm
No. of poles
3
Height
6.60 mm
Width
11.40 mm
Depth
12.50 mm
Number of connection points
4
Number of potentials
4
Color
weiß
Weight
0.880 g
Comment
L = No. of poles x Pin Spacing + 0,9 mm
Dimensions
1.1 -0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
Footprint by Ultralibrarian
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices